Schneider-Electric
 
VW3A7701 picture- web-product-data-sheet
VW3A7701
braking resistor, Altivar, IP20, 100Ohm, 50W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 312
Altivar 61
Altivar 312 Solar
Altivar 32
Altivar 31C
Product compatibility ATV31C018M2
ATV31C037M2
ATV31C037N4
ATV31C055M2
ATV31C055N4
ATV31C075M2
ATV31C075N4
ATV31CU11M2
ATV31CU11N4
ATV31CU15M2
ATV31CU15N4
ATV31CU22N4
Variable speed drive ATV310 at 1.5 kW
Variable speed drive ATV310 at 2.2 kW
ATV31CU30N4
ATV31CU40N4
Variable speed drive ATV310 at 3 kW
Variable speed drive ATV310 at 4 kW
ATV12H018F1
ATV12H018M2
ATV12H018M3
ATV12H037F1
ATV12H037M2
ATV12H037M3
ATV12H055M2
ATV12H075F1
ATV12H075M2
ATV12H075M3
ATV12HU15M2
ATV12HU15M3
ATV12P037F1
ATV12P037M2
ATV12P037M3
ATV12P055M2
ATV12P075M2
ATV12P075M3
ATV12PU15M3
ATV312H018M2
ATV312H018M3
ATV312H037M2
ATV312H037M3
ATV312H037N4
ATV312H055M2
ATV312H055M3
ATV312H055N4
ATV312H075M2
ATV312H075M3
ATV312H075N4
ATV312HU11M2
ATV312HU11M3
ATV312HU11N4
ATV312HU15M2
ATV312HU15M3
ATV312HU15N4
ATV312HU22N4
ATV312HU30N4
ATV312HU40N4
ATV32H018M2
ATV32H037M2
ATV32H037N4
ATV32H055M2
ATV32H055N4
ATV32H075M2
ATV32H075N4
ATV32HU11M2
ATV32HU11N4
ATV32HU15M2
ATV32HU15N4
ATV32HU22N4
ATV32HU30N4
ATV32HU40N4
ATV61H075M3
ATV61H075N4
ATV61HU15N4
ATV61HU22N4
ATV61HU30N4
ATV61HU30Y
ATV61HU40N4
ATV61HU40Y
ATV61HU55Y
ATV61HU75Y
ATV61W075N4
ATV61W075N4C
ATV61WU15N4
ATV61WU15N4C
ATV61WU22N4
ATV61WU22N4C
ATV61WU30N4
ATV61WU30N4C
ATV61WU40N4
ATV61WU40N4C
ATV61WU55N4
ATV61WU55N4C
ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15N4
ATV71HU22N4
ATV71HU22Y
ATV71HU30N4
ATV71HU30Y
ATV71HU40N4
ATV71HU40Y
ATV71HU55Y
ATV71P075N4Z
ATV71PU40N4Z
ATV71W075N4
ATV71WU40N4
ATV71PU15N4Z
ATV71PU22N4Z
ATV71WU15N4
ATV71WU22N4
ATV71PU30N4Z
ATV71WU30N4
Ohmic value 100 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 50 W at 50 °C
58 W at 40 °C
Electrical connection Terminal, connection capacity: <= 1.5 mm² / AWG 16 for temperature control switch
Terminal, connection capacity: <= 4 mm² / AWG 28 for drive
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 95 mm
Height 293 mm
Depth 95 mm
Product weight 1.9 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.500 cm
Package 1 Width 20.500 cm
Package 1 Length 39.000 cm
Package 1 Weight 1.957 kg
Unit Type of Package 2 P06
Number of Units in Package 2 9
Package 2 Height 58.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 30.442 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months