Schneider-Electric
 
VW3A7707 picture- web-product-data-sheet
VW3A7707
braking resistor, Altivar 61, IP20, 5Ohm, 1000W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 61
Product compatibility ATV61HD18M3X
ATV61HD22M3X
ATV61HD45N4
ATV61HD55N4
ATV61HD75N4
ATV61HD90Y
ATV71HD18M3X
ATV71HD22M3X
ATV71HD45N4
ATV71HD55N4
ATV71HD75N4
ATV71HD75Y
ATV71HD90Y
ATV71WD45N4
ATV71WD55N4
ATV71WD75N4
Ohmic value 5 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 1.3 kW at 50 °C
Electrical connection M6 bar wire for drive
Terminal, connection capacity: <= 2.5 mm² / AWG 14 for temperature control switch
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 240 mm
Height 484 mm
Depth 301 mm
Product weight 11 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.200 cm
Package 1 Width 41.200 cm
Package 1 Length 57.200 cm
Package 1 Weight 9.668 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 97.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 75.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months