Schneider-Electric
 
VW3A7710 picture- web-product-data-sheet
VW3A7710
braking resistor, Altivar, IP23, 2.75Ohm, 25kW
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 61Q
Altivar 71Q
Altivar 61
Altivar 71
Product compatibility ATV61HC11N4
ATV61HD90N4
ATV61QC11N4
ATV71HD90N4
ATV71QD90N4
Ohmic value 2.75 Ohm
Complementary
Average power available 25 kW at 50 °C
Electrical connection M10 bar wire for drive
Protection type Thermal protection via thermal overload relay
Width 890 mm
Height 690 mm
Depth 540 mm
Product weight 80 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 81.0 cm
Package 1 Width 58.0 cm
Package 1 Length 92.0 cm
Package 1 Weight 102.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months