Schneider-Electric
 
VW3A7717 picture- web-product-data-sheet
VW3A7717
braking resistor, Altivar, IP23, 0.7Ohm, 112kW
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71
Altivar 61Q
Altivar 61
Altivar 71Q
Product compatibility ATV61HC40N4
ATV61HC50N4
ATV61HC50Y
ATV61QC40N4
ATV61QC50N4
ATV61QC50Y
ATV71HC31N4
ATV71HC40N4
ATV71HC40Y
ATV71QC31N4
ATV71QC40N4
ATV71HC50Y
ATV71QC40Y
ATV71QC50Y
Ohmic value 0.7 Ohm
Complementary
Average power available 112 kW at 50 °C
Electrical connection M10 bar wire for drive
Protection type Thermal protection via thermal overload relay
Width 1140 mm
Height 1150 mm
Depth 620 mm
Product weight 266 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54.0 cm
Package 1 Width 96.0 cm
Package 1 Length 115.0 cm
Package 1 Weight 133.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months