Schneider-Electric
 
VW3A7723 picture- web-product-data-sheet
VW3A7723
braking resistor, Altivar, 100Ohm, 28W, IP00
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 12
Altivar 312
Altivar 312 Solar
Easy Altivar 310
Easy Altivar 310L
Product compatibility Variable speed drive ATV310 at 1.5 kW
Variable speed drive ATV310 at 2.2 kW
ATV12H018M2
ATV12H018M3
ATV12H037M2
ATV12H037M3
ATV12H055M2
ATV12H075M2
ATV12H075M3
ATV12HU15M2
ATV12HU15M3
ATV12P037M2
ATV12P037M3
ATV12P055M2
ATV12P075M2
ATV12P075M3
ATV12PU15M3
ATV312H018M2
ATV312H018M3
ATV312H037M2
ATV312H037M3
ATV312H037N4
ATV312H055M2
ATV312H055M3
ATV312H055N4
ATV312H075M2
ATV312H075M3
ATV312H075N4
ATV312HU11M2
ATV312HU11M3
ATV312HU11N4
ATV312HU15M2
ATV312HU15M3
ATV312HU15N4
ATV312HU22N4
ATV312H075S6
ATV312HU15S6
ATV312HU22S6
Variable speed drive ATV310L at 0.75 kW
Variable speed drive ATV310L at 1.5 kW
Variable speed drive ATV310L at 2.2 kW
Variable speed drive ATV310L at 3.0 kW
Variable speed drive ATV310L at 4.0 kW
Variable speed drive ATV310L at 5.5 kW
Ohmic value 100 Ohm
Complementary
Average power available 28 W at 50 °C
32 W at 40 °C
Width 60 mm
Height 170 mm
Depth 30 mm
Product weight 0.605 kg
Environment
IP degree of protection IP00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 17.200 cm
Package 1 Length 23.500 cm
Package 1 Weight 614.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 56
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.496 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months