Schneider-Electric
 
VW3A7732 picture- web-product-data-sheet
VW3A7732
braking resistor, Altivar, 28Ohms, 0.3kW, IP20
Schneider Electric
Characteristics
Main
Range compatibility Altivar Machine ATV340
Easy Altivar 310
Altivar Process ATV900
Altivar Machine ATV320
Easy Altivar 310L
Product or component type Braking resistor
Ohmic value 28 Ohm
Complementary
Product compatibility Variable speed drive ATV320 15 kW 525...600 V
Variable speed drive ATV930 wall mount 4 kW 200...240 V medium cycle
Variable speed drive ATV950 wall mount 11 kW 380...480 V light cycle
Variable speed drive ATV930 wall mount 3 kW 200...240 V medium cycle
Variable speed drive ATV930 wall mount 11 kW 380...480 V light cycle
Variable speed drive ATV320 7.5 kW 525...600 V
Variable speed drive ATV930 15 kW 500...690 V light cycle
Variable speed drive ATV930 wall mount 3 kW 200...240 V light cycle
Variable speed drive ATV930 25 hp 600 V light cycle
Variable speed drive ATV320 7.5 kW 380...480 V
Variable speed drive ATV320 3 kW 200...240 V
Variable speed drive ATV320 11 kW 380...480 V
Variable speed drive ATV320 11 kW 525...600 V
Variable speed drive ATV930 20 hp 600 V light cycle
Variable speed drive ATV930 18.5 kW 500...690 V light cycle
Variable speed drive ATV930 wall mount 15 kW 380...480 V light cycle
Variable speed drive ATV340 11 kW 380...480 V light cycle
Variable speed drive ATV950 wall mount 15 kW 380...480 V light cycle
Variable speed drive ATV310 11 kW
Variable speed drive ATV930 wall mount 4 kW 200...240 V light cycle
Variable speed drive ATV340 7.5 kW 380...480 V light cycle
Variable speed drive ATV320 2.2 kW 200...240 V
Duty cycle Light cycle (heavy duty) <0.8 s braking with 150 % braking torque for a 40 s cycle
Light cycle (normal duty) <0.8 s braking with 120 % braking torque for a 40 s cycle
Medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Average power available 0.3 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 10 mm² / AWG 8 for drive
Protection type Thermal protection via drive
Width 175 mm
Height 345 mm
Depth 100 mm
Product weight 2.7 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 19.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 3.094 kg
Unit Type of Package 2 P06
Number of Units in Package 2 18
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 63.364 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No