Schneider-Electric
 
VW3A7738 picture- web-product-data-sheet
VW3A7738
braking resistor, Altivar, 1.4Ohms, 1.5kW, IP23
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Product or component type Braking resistor
Ohmic value 1.4 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 55 kW 200...240 V light cycle
Variable speed drive ATV930 wall mount 75 kW 200...240 V light cycle
Duty cycle Light cycle (heavy duty) <0.8 s braking with 150 % braking torque for a 40 s cycle
Light cycle (normal duty) <0.8 s braking with 120 % braking torque for a 40 s cycle
Average power available 1.5 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
M12 bar wire for drive
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 540 mm
Height 445 mm
Depth 450 mm
Net weight 17 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.5 cm
Package 1 Width 45.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 30.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov