Schneider-Electric
 
VW3A7801 picture- web-product-data-sheet
VW3A7801
braking resistor, Altivar 71, IP20, 100Ohm, 1.6kW
Telemecanique
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71
Product compatibility ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15N4
ATV71HU22N4
ATV71HU22Y
ATV71P075N4Z
ATV71W075N4
ATV71HU15S6X
ATV71PU15N4Z
ATV71PU22N4Z
ATV71WU15N4
ATV71WU22N4
Ohmic value 100 Ohm
Complementary
Average power available 1.6 kW at 50 °C
Electrical connection M6 bar wire
Protection type Thermal protection via thermal overload relay
Width 452 mm
Height 203.5 mm
Depth 202 mm
Product weight 6 kg
Environment
IP degree of protection IP20 any position except horizontal
IP23 horizontal
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months