Schneider-Electric
 
VW3A7802 picture- web-product-data-sheet
VW3A7802
braking resistor, Altivar 71, IP20, 60Ohm, 5.6kW
Telemecanique
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71
Product compatibility ATV71HU30N4
ATV71HU30Y
ATV71HU40N4
ATV71HU40Y
ATV71HU55Y
ATV71PU40N4Z
ATV71WU40N4
ATV71HU15M3
ATV71HU22S6X
ATV71HU30S6X
ATV71HU40S6X
ATV71HU55N4
ATV71HU55S6X
ATV71HU75S6X
ATV71PU55N4Z
ATV71WU55N4
ATV71PU30N4Z
ATV71WU30N4
Ohmic value 60 Ohm
Complementary
Average power available 5.6 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 450 mm
Height 440 mm
Depth 540 mm
Product weight 21 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months