Schneider-Electric
 
VW3A7804 picture- web-product-data-sheet
VW3A7804
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
Telemecanique
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71
Product compatibility ATV71HD15N4
ATV71HD15Y
ATV71HD18Y
ATV71WD15N4
ATV71HD18N4
ATV71HD22N4
ATV71HD22Y
ATV71HD30N4
ATV71HD30Y
ATV71HU55M3
ATV71HU75M3
ATV71WD18N4
ATV71WD22N4
ATV71WD30N4
Ohmic value 14 Ohm
Complementary
Average power available 22.4 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 990 mm
Height 440 mm
Depth 540 mm
Product weight 54 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 73 cm
Package 1 Width 80 cm
Package 1 Length 120 cm
Package 1 Weight 73.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months