This Application will be decommissioned as of January 7th 2025

VW3A7805 |
Schneider-Electric
 
VW3A7805 picture- web-product-data-sheet
VW3A7805
braking resistor, Altivar, IP20, 8.1Ohm, 44kW
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 61Q
Altivar 71Q
Altivar 61
Altivar 71
Product compatibility ATV71HD37Y
ATV71HD11M3X
ATV71HD37N4
ATV71HD45Y
ATV71HD55Y
ATV71WD37N4
ATV71HD15M3X
ATV71HD45N4
ATV71HD55N4
ATV71WD45N4
ATV71WD55N4
ATV61HC16Y
ATV61HC20Y
ATV61QC16Y
ATV61QC20Y
ATV71HC13Y
ATV71HC16Y
ATV71QC13Y
ATV71QC16Y
ATV71HC20Y
ATV71QC20Y
Ohmic value 8.1 Ohm
Complementary
Average power available 44 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 1040 mm
Height 1150 mm
Depth 620 mm
Net weight 92 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 121.0 cm
Package 1 Width 127.0 cm
Package 1 Length 74.0 cm
Package 1 Weight 106.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 1
Package 2 Height 160.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 117.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months