This Application will be decommissioned as of January 7th 2025

VW3A7806 |
Schneider-Electric
 
VW3A7806 picture- web-product-data-sheet
VW3A7806
braking resistor, Altivar, IP20, 4.2Ohm, 62kW
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71Q
Altivar 61Q
Altivar 71
Altivar 61
Product compatibility ATV71HD18M3X
ATV71HD75N4
ATV71WD75N4
ATV71HC25Y
ATV71HC13Y
ATV71QC13Y
ATV61HC11Y
ATV61HC13Y
ATV61HC25Y
ATV61QC13Y
ATV61QC25Y
ATV71HC11Y
ATV71HC20Y
ATV71QC11Y
ATV71QC20Y
ATV71QC25Y
Ohmic value 4.2 Ohm
Complementary
Average power available 62 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 1040 mm
Height 1150 mm
Depth 820 mm
Net weight 126 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 121.5 cm
Package 1 Width 126.5 cm
Package 1 Length 94.5 cm
Package 1 Weight 138 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 1
Package 2 Height 141 cm
Package 2 Width 96 cm
Package 2 Length 120 cm
Package 2 Weight 150 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months