Schneider-Electric
 
VW3A7807 picture- web-product-data-sheet
VW3A7807
braking resistor, Altivar 71, IP20, 3.5Ohm, 19.5kW
Telemecanique
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71
Product compatibility ATV71HD22M3X
ATV71HD30M3X
Ohmic value 3.5 Ohm
Complementary
Average power available 19.5 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 890 mm
Height 440 mm
Depth 540 mm
Product weight 51 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…75 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months