Schneider-Electric
 
VW3A7811 picture- web-product-data-sheet
VW3A7811
braking resistor, Altivar, 2.75Ohm, 56kW, IP23
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 71Q
Altivar 71
Product compatibility ATV71HD90N4
ATV71QD90N4
Ohmic value 2.75 Ohm
Complementary
Average power available 56 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 1140 mm
Height 1150 mm
Depth 620 mm
Product weight 130 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…65 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months