Schneider-Electric
 
VW3A7814 picture- web-product-data-sheet
VW3A7814
braking resistor, Altivar, 1.05Ohm, 112kW, IP23
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 61Q
Altivar 71
Altivar 71Q
Altivar 61
Product compatibility ATV71HC20N4
ATV71QC20N4
ATV61HC40Y
ATV61QC40Y
ATV71HC31Y
ATV71QC31Y
Ohmic value 1.05 Ohm
Complementary
Average power available 112 kW at 50 °C
Electrical connection M10 bar wire
Protection type Thermal protection via thermal overload relay
Width 1140 mm
Height 1150 mm
Depth 620 mm
Product weight 280 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…65 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 127.000 cm
Package 1 Width 144.000 cm
Package 1 Length 147.000 cm
Package 1 Weight 394.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months