Schneider-Electric
 
VW3A8105 picture- web-product-data-sheet
VW3A8105
PowerSuite software update + technical documentation - CD-ROM
Telemecanique
Characteristics
Main
Software designation PowerSuite update
Software version Latest available version
Software type Software update + technical documentation
Operating system Windows (Registered) XP
Windows (Registered) 98 SE
Windows (Registered) 2000
User language Spanish
English
French
German
Italian
Format CD-ROM
Software additional information Supplied with speed drives, starters and servo drives technical documentation
Complementary
Range compatibility TeSys U
Altistart 48
Altivar 31
Altivar 71
Lexium 05
TeSys T
CANopen
Altivar 11
Altivar 61
Product weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 12.9 cm
Package 1 Length 18 cm
Package 1 Weight 132 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months