This Application will be decommissioned as of January 7th 2025

VW3A8126 |
Schneider-Electric
 
VW3A8126 picture- web-product-data-sheet
VW3A8126
RJ45 flashing cordset for multi-loader tool
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Cordset
Product or component type Cordset
Accessory / separate part category Connection accessories
Accessory / separate part destination Variable speed drive
Servo drive
Electrical connection 2 connectors RJ45
Complementary
Range compatibility Altivar 32
Easy Altivar 310
Altivar Machine ATV320
Altivar 12
Lexium 28
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 22 cm
Package 1 Weight 65 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months