This Application will be decommissioned as of January 7th 2025

VW3A8306R30 |
Schneider-Electric
 
VW3A8306R30 picture- web-product-data-sheet
VW3A8306R30
cable for Modbus serial link, Zelio logic, 2 x RJ45, cable 3m
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product compatibility TWDNADK70P
TSXCUSB485
Modbus splitter block LU9GC3
VW3A8306TF03
VW3A8306TF010
Accessory / separate part destination Modbus T-junction box
Terminal or Modbus network port
Modbus splitter block LU9GC3
Range compatibility Altivar Machine ATV340 except Sercos drives
Altistart 22
Altivar 12
Lexium SD3
Modicon M258
Preventa XPS MF
Altivar Easy 610
Altivar 71Q
Modicon M238
Altivar 212
Altivar 71
Altivar 31
Modicon LMC058
Altivar Easy 310
Altivar Process ATV900
Altivar 21
Altivar 61Q
Altivar Machine ATV320
Altivar 31C
Altivar Process ATV600
Altivar 312
Altivar 61
Altivar 32
Magelis XBT GT
Zelio Logic
Altistart 48
Cable length 3 m
Electrical connection 2 male connectors - RJ45
Complementary
Net weight 1.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.071 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 68.568 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months