Schneider-Electric
 
VW3A9101 picture- web-product-data-sheet
VW3A9101
kit for IP21 conformity - for variable speed drive - ATV61/ATV71
Telemecanique
Characteristics
Main
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type IP21 conformity kit
Product compatibility ATV61H075M3
ATV61H075N4
ATV61HU15M3
ATV61HU15N4
ATV61HU22N4
ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15M3
ATV71HU15N4
ATV71HU22N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 71
Altivar 61
Complementary
Kit composition All the mechanical parts including a pre-cut plate for fixing the cable glands
1 manual
Fixing accessories
Product weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 1.209 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months