Schneider-Electric
 
VW3A9104 picture- web-product-data-sheet
VW3A9104
kit for IP21 conformity - for variable speed drive - ATV61/ATV71
Telemecanique
Characteristics
Main
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type IP21 conformity kit
Product compatibility ATV61HD11N4
ATV61HU75M3
ATV71HD11N4
ATV71HU75M3
ATV61HU22S6X
ATV61HU30S6X
ATV61HU40S6X
ATV61HU55S6X
ATV61HU75S6X
ATV71HU15S6X
ATV71HU22S6X
ATV71HU30S6X
ATV71HU40S6X
ATV71HU55S6X
ATV71HU75S6X
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Complementary
Kit composition 1 manual
All the mechanical parts including a pre-cut plate for fixing the cable glands
Fixing accessories
Product weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 1.659 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months