Schneider-Electric
 
VW3A9106 picture- web-product-data-sheet
VW3A9106
kit for IP21 conformity - for variable speed drive - ATV61/ATV71
Telemecanique
Characteristics
Main
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type IP21 conformity kit
Product compatibility ATV61HD11Y
ATV61HD15Y
ATV61HD18M3X
ATV61HD18Y
ATV61HD22M3X
ATV61HD22N4
ATV61HD22Y
ATV61HD30Y
ATV61HU30Y
ATV61HU40Y
ATV61HU55Y
ATV61HU75Y
ATV71HD11Y
ATV71HD15Y
ATV71HD18M3X
ATV71HD18Y
ATV71HD22M3X
ATV71HD22N4
ATV71HD22Y
ATV71HD30Y
ATV71HU22Y
ATV71HU30Y
ATV71HU40Y
ATV71HU55Y
ATV71HU75Y
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 71
Altivar 61
Complementary
Kit composition All the mechanical parts including a pre-cut plate for fixing the cable glands
1 manual
Fixing accessories
Product weight 4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 22 cm
Package 1 Length 25.8 cm
Package 1 Weight 2.698 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months