This Application will be decommissioned as of January 7th 2025

VW3A9107 |
Schneider-Electric
 
VW3A9107 picture- web-product-data-sheet
VW3A9107
kit for IP21 conformity - for variable speed drive - ATV61/ATV71
Telemecanique
Characteristics
Main
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type IP21 conformity kit
Product compatibility ATV61HD30N4
ATV61HD37N4
ATV71HD30N4
ATV71HD37N4
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 71
Altivar 61
Complementary
Kit composition 1 manual
Fixing accessories
All the mechanical parts including a pre-cut plate for fixing the cable glands
Net weight 5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25 cm
Package 1 Width 27 cm
Package 1 Length 38 cm
Package 1 Weight 5.3 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months