Schneider-Electric
 
VW3A9109 picture- web-product-data-sheet
VW3A9109
kit for IP31 conformity - for variable speed drive - ATV61/ATV71
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type IP31 conformity kit
Product compatibility ATV61HC11N4
ATV61HC11N4D
ATV61HD55M3X
ATV61HD55M3XD
ATV61HD75M3X
ATV61HD75M3XD
ATV61HD90N4
ATV61HD90N4D
ATV71HD55M3X
ATV71HD55M3XD
ATV71HD90N4
ATV71HD90N4D
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Complementary
Kit composition 1 IP31 cover
1 EMC plate with cable clamps
1 manual
1 IP54 casing
Fixing accessories
Product weight 9.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.000 cm
Package 1 Width 42.000 cm
Package 1 Length 45.000 cm
Package 1 Weight 11.800 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months