Schneider-Electric
 
VW3A9202 picture- web-product-data-sheet
VW3A9202
kit for UL type 1 conformity, Altivar, for variable speed drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Conformity kit
Degree of protection UL type 1
Product compatibility ATV61HU22M3
ATV61HU30M3
ATV61HU30N4
ATV61HU40M3
ATV61HU40N4
ATV71HU22M3
ATV71HU30M3
ATV71HU30N4
ATV71HU40M3
ATV71HU40N4
ATV71PU30N4Z
ATV71PU40N4Z
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Complementary
Kit composition 1 manual
Fixing accessories
All the mechanical parts including a pre-cut plate for connecting the tubes
Product weight 1.5 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.43 cm
Package 1 Width 13.462 cm
Package 1 Length 20.828 cm
Package 1 Weight 793.795 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months