|
|
|
VW3A9317
voltage converter, Altivar 12, for variable speed drive
|
|
|
|
|
End of Commercialization SEP 15, 2023
|
|
|
|
|
Main
Accessory / separate part designation
|
Voltage converter
|
Accessory / separate part type
|
Converter
|
Accessory / separate part category
|
Separate parts
|
Accessory / separate part destination
|
Variable speed drive
|
Complementary
Product compatibility
|
ATV12PU15M3
ATV12HU15M3
ATV12HU22M3
ATV12P037M3
ATV12P037F1
ATV12H075M2
ATV12H018F1
ATV12H055M2
ATV12HU40M3
ATV12H037F1
ATV12HU22M2
ATV12P075M3
ATV12HU30M3
ATV12PU40M3
ATV12PU22M3
ATV12H037M2
ATV12H037M3
ATV12P075M2
ATV12H018M2
ATV12HU15M2
ATV12H018M3
ATV12P055M2
ATV12P037M2
ATV12H075F1
ATV12PU30M3
ATV12H075M3
|
Range compatibility
|
Altivar 12
|
Localisation on device
|
On control terminal
|
Net weight
|
0.21 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.2 cm
|
Package 1 Width
|
17.0 cm
|
Package 1 Length
|
23.5 cm
|
Package 1 Weight
|
151.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.675 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|