This Application will be decommissioned as of January 7th 2025

VW3A9407 |
Schneider-Electric
 
VW3A9407 picture- web-product-data-sheet
VW3A9407
control card fan kit - for variable speed drive - ATV61/ATV71
Schneider Electric
Characteristics
Main
Accessory / separate part category Installation accessories
Accessory / separate part type Fan kit
Accessory / separate part designation Control card fan kit
Product compatibility ATV61HD45Y
ATV61HD90Y
ATV61HD55Y
ATV71HD45N4
ATV71HD55Y
ATV61HD37Y
ATV71HD37Y
ATV61HD55N4
ATV71HD45Y
ATV71HD90Y
ATV71HD75Y
ATV61HD75N4
ATV71HD55N4
ATV71HD75N4
ATV61HD75Y
ATV61HD45N4
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Product specific application Enables drive to operate at a temperature of 50 to 60 °C
Prevents the formation of hot spots
Complementary
Kit composition 1 manual
Fixing accessories
1 fan subassembly
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 39.2 cm
Package 1 Length 29.8 cm
Package 1 Weight 858 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months