Schneider-Electric
 
VW3A9503 picture- web-product-data-sheet
VW3A9503
kit for flush-mounting in a dust and damp proof enclosure - ATV61/ATV71
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility ATV61HU55M3
ATV61HU55N4
ATV61HU75N4
ATV71HU55M3
ATV71HU55N4
ATV71HU75N4
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Product weight 3.7 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 28.000 cm
Package 1 Length 48.000 cm
Package 1 Weight 4.077 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 73.500 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 37.462 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months