This Application will be decommissioned as of January 7th 2025

VW3A9510 |
Schneider-Electric
 
VW3A9510 picture- web-product-data-sheet
VW3A9510
kit for flush-mounting in a dust and damp proof enclosure - ATV61/ATV71
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility ATV61HC11N4
ATV61HC11N4D
ATV61HD55M3X
ATV61HD55M3XD
ATV61HD75M3X
ATV61HD75M3XD
ATV61HD90N4
ATV61HD90N4D
ATV71HD55M3X
ATV71HD55M3XD
ATV71HD90N4
ATV71HD90N4D
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 71
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Net weight 5.1 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 30.000 cm
Package 1 Length 100.000 cm
Package 1 Weight 8.000 kg
Offer Sustainability
SCIP Number 6f85453d-10f3-43f7-8393-8f2050d759fe
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months