This Application will be decommissioned as of January 7th 2025

VW3A9512 |
Schneider-Electric
 
VW3A9512 picture- web-product-data-sheet
VW3A9512
kit for flush-mounting in a dust and damp proof enclosure - ATV61/ATV71
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility ATV61HC11Y
ATV61HC13Y
ATV61HC16N4
ATV61HC16N4D
ATV61HC16Y
ATV61HC20Y
ATV71HC13N4
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 71
Altivar 61
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Net weight 4.3 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 30.0 cm
Package 1 Length 110.0 cm
Package 1 Weight 5.0 kg
Offer Sustainability
SCIP Number B00cd7e2-2672-4834-8c42-285c1ccc09ef
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months