Schneider-Electric
 
VW3A9515 picture- web-product-data-sheet
VW3A9515
kit for flush-mounting in a dust and damp proof enclosure - ATV61/ATV71
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility Variable speed drive ATV900 motor at 250 kW, 380...480 V
Variable speed drive ATV900 motor at 315 kW, 380...480 V
ATV61HC25N4 with braking unit
ATV61HC25N4D with braking unit
ATV61HC25Y with braking unit
ATV61HC31N4 with braking unit
ATV61HC31N4D with braking unit
ATV61HC31Y with braking unit
ATV61HC40Y with braking unit
ATV71HC20N4 with braking unit
ATV71HC20N4D with braking unit
ATV71HC20Y with braking unit
ATV71HC25N4 with braking unit
ATV71HC25N4D with braking unit
ATV71HC25Y with braking unit
ATV71HC28N4 with braking unit
ATV71HC28N4D with braking unit
ATV71HC31Y with braking unit
Accessory / separate part destination Variable speed drive with braking unit
Range compatibility Altivar Process ATV900
Altivar 61
Altivar 71
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Product weight 4.7 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 30.0 cm
Package 1 Length 110.0 cm
Package 1 Weight 5.3 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months