This Application will be decommissioned as of January 7th 2025

VW3A9612 |
Schneider-Electric
 
VW3A9612 picture- web-product-data-sheet
VW3A9612
IP20 protection kit - for motor choke - for Altivar variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Protection kit
Accessory / separate part destination Choke for variable speed drive
Product compatibility VW3A5104
VW3A5105
IP degree of protection IP20
Range compatibility Altivar Process ATV900
Altivar 71Q
Altivar 71
Altivar 61Q
Altivar 61
Altivar Process ATV600
Kit composition 1 IP20 cover
Cable clamps
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50 cm
Package 1 Width 60 cm
Package 1 Length 80 cm
Package 1 Weight 35.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months