Schneider-Electric
 
VW3AE0212 picture- web-product-data-sheet
VW3AE0212
line contactor - for Altivar floor-standing enclosure
Telemecanique
Characteristics
Main
Range of product Altivar 61 Plus
Altivar 71 Plus
Accessory / separate part category Protection accessories
Product or component type Line contactor
Accessory / separate part type Line contactor
Accessory / separate part destination Altivar floor-standing enclosure with separate air flows or compact version
Rated supply voltage 230 V AC
Complementary
Product weight 24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 15.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 24.0 kg
Contractual warranty
Warranty 18 months