Schneider-Electric
 
VW3AE0635 picture- web-product-data-sheet
VW3AE0635
motor choke - for Altivar floor-standing enclosure
Schneider Electric
Characteristics
Main
Range of product Altivar 71 Plus
Altivar 71 Plus-LH
Altivar 61 Plus
Altivar 61 Plus-LH
Accessory / separate part category Protection accessories
Product or component type Choke
Accessory / separate part type Motor choke
Accessory / separate part destination Altivar floor-standing enclosure with separate air flows or compact version
Complementary
Product weight 132 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 10 cm
Package 1 Length 20 cm
Package 1 Weight 500 g
Contractual warranty
Warranty 18 months