Schneider-Electric
 
VW3AE2501 picture- web-product-data-sheet
VW3AE2501
line choke - for Altivar floor-standing enclosure
Schneider Electric
Characteristics
Main
Range of product Altivar 61 Plus
Altivar 71 Plus
Accessory / separate part category Protection accessories
Product or component type Choke
Accessory / separate part type Line choke
Accessory / separate part destination Altivar floor-standing enclosure with separate air flows or compact version
Complementary
Product weight 132 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 20 cm
Package 1 Length 10 cm
Package 1 Weight 500 g
Contractual warranty
Warranty 18 months