Schneider-Electric
 
VW3CANA71 picture- web-product-data-sheet
VW3CANA71
CANopen adaptor for converting SUB-D to RJ45 - 1 male SUB-D - 1 male RJ45
Schneider Electric
Characteristics
Main
Range of product CANopen
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation CANopen adaptor for converting SUB-D to RJ45
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Machine ATV340 except Sercos drives
Altivar 71Q
Altivar 61
Altivar 61Q
Altivar 71
IP degree of protection IP20
Electrical connection 1 male connector SUB-D straight
1 male connector straight
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 4.700 cm
Package 1 Length 10.600 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.152 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 41.404 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months