This Application will be decommissioned as of January 7th 2025

VW3CANCARR1 |
Schneider-Electric
 
VW3CANCARR1 picture- web-product-data-sheet
VW3CANCARR1
CANopen preassembled cable, for CANopen bus, 1m, 2 x RJ45
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Lexium SD3
Altivar 31
Modicon M258
Altivar 71
Lexium 28
Altivar Process ATV900
Altivar 32
Altivar Machine ATV320
Altivar 31C
Altivar 312
Altivar Process ATV600
Magelis XBT GC, GT/GK with control
Altivar Machine ATV340 except Sercos drives
Modicon M238
Modicon LMC058
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type CANopen preassembled cable
Accessory / separate part destination CANopen bus
Complementary
Cable length 1 m
Electrical connection 2 connectors
Connector type 2 RJ45
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 11.500 cm
Package 1 Length 13.200 cm
Package 1 Weight 56.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.681 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 36.604 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months