Schneider-Electric
 
VW3CANKCDF180T picture- web-product-data-sheet
VW3CANKCDF180T
CANopen female SUB-D9 connector - straight
Schneider Electric
Characteristics
Main
Range of product CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation CANopen female SUB-D 9 connector
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Machine ATV340 except Sercos drives
Altivar 71Q
Altivar 71
Altivar 61Q
Altivar 61
IP degree of protection IP20
Additional information Switch for line termination
Cable exit at 180°
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5.4 cm
Package 1 Length 7.1 cm
Package 1 Weight 44 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.686 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months