Schneider-Electric
 
VW3G22102 picture- web-product-data-sheet
VW3G22102
remote terminal, Altistart 22, for soft starter for asynchronous motor, IP65
Schneider Electric
Characteristics
Main
Range of product Altistart 22
Accessory / separate part designation Remote terminal
IP degree of protection IP65
Accessory / separate part type Remote terminal
Accessory / separate part category Control accessories
Product compatibility ATS22
Accessory / separate part destination Soft starter for asynchronous motor
Accessory dimension 50 x 15 x 70 mm
Complementary
Product weight 0.275 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.6 cm
Package 1 Width 16.6 cm
Package 1 Length 23.2 cm
Package 1 Weight 189 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.8 kg
Offer Sustainability
SCIP Number 7161d12e-f65a-43f1-970c-ddc6260d9e62
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months