Schneider-Electric
 
VW3G22U402 picture- web-product-data-sheet
VW3G22U402
Fan option - size C - 110 V
Schneider Electric
Characteristics
Main
Range of product Altistart 22
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessories
Accessory / separate part destination Soft starter
Accessory dimension 150 x 40 x 350 mm
Complementary
Compatibility with soft starter Soft starter ATS22 110 V (size: 150 x 229 x 356 mm)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 22.5 cm
Package 1 Length 44.5 cm
Package 1 Weight 2.05 kg
Offer Sustainability
SCIP Number A48abc2e-4c3f-4773-b59f-8bf1e126a315
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months