Schneider-Electric
 
VW3G48101 picture- web-product-data-sheet
VW3G48101
remote terminal, Altistart 48, for soft starter for asynchronous motor
Schneider Electric
Characteristics
Main
Range of product Altistart 48
Accessory / separate part designation Remote terminal
Accessory / separate part type Remote terminal
Accessory / separate part category Control accessories
Product compatibility ATS48
Accessory / separate part destination Soft starter for asynchronous motor
Complementary
Kit composition Mounting kit
Remote terminal
3 m connecting cable
Product weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 16.700 cm
Package 1 Length 23.300 cm
Package 1 Weight 348.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.883 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 33.748 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months