Schneider-Electric
 
VW3G48106 picture- web-product-data-sheet
VW3G48106
Kit for DNV conformity, for soft starter ATS48 & ATS480, Size A
Schneider Electric
Characteristics
Main
Range of product Altistart 48
Altivar Soft Starter ATS480
Accessory / separate part designation Kit for DNV conformity
Accessory / separate part type DNV kit
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Soft starter
Product compatibility ATS48D62. to ATS48C17.
Complementary
Net weight 0.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 600.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months