Schneider-Electric
 
VW3L10100N10 picture- web-product-data-sheet
VW3L10100N10
4 protective cable sleeves - Ø 3..9 mm - set of 10 - for integrated drives
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Cable entry for signals and power supply cable
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For integrated drives
Quantity per set Set of 10
Complementary
Cable entry 5 protective cable sleeves on each insert
Cable outer diameter 3…9 mm
Kit composition 2 inserts with cable entries
Net weight 0.213 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 8.400 cm
Package 1 Length 18.000 cm
Package 1 Weight 214.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.210 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months