Schneider-Electric
VW3L1R403 picture- web-product-data-sheet
VW3L1R403
commissioning USB to RS485 cable, Lexium, for Lexium integrated drive, 3m
Schneider Electric
TODAY
NOV 23, 2024
 
 
 
End of Commercialization
JUL 31, 2024
End of Standard Services
OCT 07, 2024
Main
Range compatibility Lexium integrated drive ILP
Lexium integrated drive ILT
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILP2R361MN1A
Accessory / separate part destination For Lexium integrated drive
Complementary
Communication interface RS485
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector USB for PC
1 connector, 12 pins for integrated drive
Product weight 0.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 420.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.975 kg
Contractual warranty
Warranty 18 months