Schneider-Electric
 
VW3L1T000R30 picture- web-product-data-sheet
VW3L1T000R30
commissioning cable, Lexium ILA,ILE,ILS, for connection to pc with adapter
Schneider Electric
Characteristics
Main
Range compatibility Lexium ILS
Lexium ILA
Lexium ILE
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILS
ILA
ILE
Accessory / separate part destination For Lexium integrated drive
Complementary
Communication interface RS485
Integrated connection type Serial link
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector, 6 pins for integrated drive
1 connector RJ45 for RJ45/USB adapter
Condition of use With specific accessories
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 215.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.813 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov