Schneider-Electric
VW3L1V300 picture- web-product-data-sheet
VW3L1V300
commissioning USB to SPI cable - for Lexium integrated drive - 3.6 m
Schneider Electric
Main
Range compatibility Lexium integrated drive ILT
Lexium integrated drive ILP
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILT2V57.MB0A
ILT2V85.MB0A
ILT2V42.MB0A
Accessory / separate part destination For Lexium integrated drive
Complementary
Communication interface Pulse/direction
Product specific application To set/program communication parameters
Cable length 3.6 m
Electrical connection 1 connector USB for PC
1 connector, 10 pins for integrated drive
Net weight 0.133 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8.5 cm
Package 1 Length 16 cm
Package 1 Weight 133 g
Contractual warranty
Warranty 18 months