Schneider-Electric
 
VW3L20010R150 picture- web-product-data-sheet
VW3L20010R150
pre-assembled cable kit for safe torque off signal - 15 M
Schneider Electric
Characteristics
Main
Product or component type Pre-assembled cable kit for safe torque off signal - 15 M
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives with printed circuit board connectors for safe torque off
Cable length 15 m
Additional information With integrated cable entry with strain relief
Complementary
Range compatibility Lexium ILA
Lexium ILS
Lexium ILE
Electrical connection 1 connector M8 for safe torque off
Cable end open for drive
Printed circuit board connector
Product weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 30 cm
Package 1 Length 30 cm
Package 1 Weight 2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months