Schneider-Electric
 
VW3L2F001R30 picture- web-product-data-sheet
VW3L2F001R30
pre-assembled cable kit for fieldbus interfaces and power supply - CANopen - 3 m
Schneider Electric
Characteristics
Main
Product or component type Pre-assembled cable kits for fieldbus interfaces and power supply
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives with printed circuit board connectors for power/fieldbus interface
Cable length 3 m
Additional information With integrated cable entry with strain relief
Complementary
Range compatibility Lexium ILA
Lexium ILS
Lexium ILE
Communication interface CANopen
Electrical connection Printed circuit board connector for drive
1 connector RJ45 for fieldbus
Cable end open SUB-D 9 for power supply
Product weight 0.56 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 22 cm
Package 1 Length 23 cm
Package 1 Weight 560 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 6.852 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months