Schneider-Electric
 
VW3L2U001R50 picture- web-product-data-sheet
VW3L2U001R50
pre-assembled cable kit for pulse/direction interface - 5 m
Schneider Electric
Characteristics
Main
Product or component type Pre-assembled cable kits for pulse/direction interface
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives with printed circuit board connectors and pulse/direction interface
Cable length 5 m
Additional information With integrated cable entry with strain relief
Complementary
Range compatibility Lexium ILS
Lexium ILA
Lexium ILE
Product compatibility ILS1
Communication interface Pulse/direction
Electrical connection Printed circuit board connector for drive
Cable end open
Product weight 0.877 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 28 cm
Package 1 Length 29 cm
Package 1 Weight 877 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.022 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months