Schneider-Electric
VW3L3D01R40 picture- web-product-data-sheet
VW3L3D01R40
pre-wired development cable for Lexium integrated drive - 4 m
Schneider Electric
TODAY
NOV 01, 2024
 
 
 
End of Commercialization
MAR 31, 2023
End of Standard Services
JUL 31, 2024
Main
Product or component type Pre-wired development cable
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
Cable length 4 m
Complementary
Range compatibility Lexium ILT
Lexium ILP
Product compatibility ILT2A42.MC1A
LT5A85.MC1A
ILT2V42.MC0A
ILP5R85.MC1A
ILT5V85.MC0A
ILP2R57.MC1A
ILT2V57.MC0A
ILT2A57.MC1A
ILP2R42.MC1A
Electrical connection 1 connector industrial M23, 12 pins for supply voltage, multifunction and communication interface
Cable end open locking mating, 19 pins
1 connector wire crimp
Net weight 1.113 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 31.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 1.113 kg
Unit Type of Package 2 P06
Number of Units in Package 2 14
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 28.58 kg
Contractual warranty
Warranty 18 months