Schneider-Electric
VW3L3D02R30 picture- web-product-data-sheet
VW3L3D02R30
pre-wired connector with other cable end open for drive - 3 m
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
JUN 30, 2023
Main
Product or component type Pre-wired connector with other cable end open
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
For Lexium integrated drive
Cable length 3 m
Complementary
Range compatibility Lexium ILT
Lexium SD2
Lexium ILP
Product compatibility SD218PU20C
ILP2R85.MB1A
ILP2R42.MB1A
ILP2R57.MB1A
Communication interface RS485
Electrical connection 1 connector wire crimp, 10 pins for communication interface
Cable end open
Net weight 0.192 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 22.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 192.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.553 kg
Contractual warranty
Warranty 18 months